Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HPC
Description
NT121 - Inline spur gear reducer - Torque up to 68Nm
Bill of material
HPC - NT121-2
REF
Part number
NT121-2
RAP
Ratios
2:1
D
Input bore diameter
17 mm
VME
Max. input speed
3000 t/min
VMS
Max. output speed
1500 t/min
REND
Efficiency at 1000 RPM
92% 1000t/min
MOD
Module
1.75
SENS
Ouput/intput direction of rotation
Same
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.